COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
7008HVDUJ74 Bearing.
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 7008HVDUJ74

Series

N/A 70

Bore Diameter

N/A 40 mm

Bore Type

N/A Round

Closure Type

N/A Open

UPC Code

N/A 3413520222222

Outside Diameter

N/A 68 mm

Overall Width

N/A 30 mm