COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
7334BG Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 7334BG

Series

N/A 73

Bore Diameter

N/A 170 mm

Bore Type

N/A Round

Closure Type

N/A Open

Contact Angle

N/A 40 º

UPC Code

N/A 4547359454260

Outside Diameter

N/A 360 mm

Overall Width

N/A 72 mm