COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
BST40X90-1BDBTP4
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A BST40X90-1BDBTP4

Series

N/A BST

Bore Diameter

N/A 40 mm

Bore Type

N/A Round

Closure Type

N/A Open

Contact Angle

N/A 60 º

UPC Code

N/A 4547359033519

Outside Diameter

N/A 90 mm

Overall Width

N/A 60 mm