COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UR205

UPC Code

N/A 0808250100903

Prop 65

N/A Yes

Bearing Material

N/A AISI 52100 Steel

Bore Diameter

N/A 25 mm

Bore Type

N/A Round

Duty Type

N/A Standard Duty

Inner Ring Width

N/A 34 mm

Locking Device

N/A Set Screw

Outer Ring Width

N/A 17 mm

Outside Diameter

N/A 52 mm

Overall Width

N/A 34 mm

Radial Dynamic Load Capacity

N/A 1430 kgf

Radial Static Load Capacity

N/A 800 kgf

Seal Type

N/A Contact with Slinger

Series

N/A UR200