COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UK216+HA2316

Prop 65

N/A Yes

Bearing Material

N/A AISI 52100 Steel

Bore Diameter

N/A 2.6875 in

Bore Type

N/A Tapered 1:12

Inner Ring Width

N/A 3.0710 in

Locking Device

N/A Adapter Mount

Outer Ring Width

N/A 1.2600 in

Outside Diameter

N/A 5.5118 in

Radial Dynamic Load Capacity

N/A 16300 lbf

Radial Static Load Capacity

N/A 11900 lbf

Seal Type

N/A Contact with Slinger

Series

N/A UK200+HA2000