COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A MUC206RF

Prop 65

N/A Yes

Bearing Material

N/A 440C Stainless Steel

Bore Diameter

N/A 30 mm

Bore Type

N/A Round

Inner Ring Width

N/A 38.1 mm

Locking Device

N/A Set Screw

Outer Ring Width

N/A 19 mm

Outside Diameter

N/A 2.4409 in

Radial Dynamic Load Capacity

N/A 1700 kgf

Radial Static Load Capacity

N/A 920 kgf

Seal Type

N/A Dual Lip with Slinger

Series

N/A MUC200RF