COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A U007

Prop 65

N/A Yes

Bearing Material

N/A AISI 52100 Steel

Bore Diameter

N/A 35 mm

Bore Type

N/A Round

Inner Ring Width

N/A 29.5 mm

Locking Device

N/A Eccentric Collar

Outer Ring Width

N/A 14 mm

Outside Diameter

N/A 2.4409 in

Radial Dynamic Load Capacity

N/A 1625 kgf

Radial Static Load Capacity

N/A 1050 kgf

Seal Type

N/A Contact Seal

Series

N/A U000