COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UC218-56

Prop 65

N/A Yes

Bearing Material

N/A AISI 52100 Steel

Bore Diameter

N/A 3.5000 in

Bore Type

N/A Round

Inner Ring Width

N/A 3.7800 in

Locking Device

N/A Set Screw

Outer Ring Width

N/A 1.4170 in

Outside Diameter

N/A 6.2992 in

Radial Dynamic Load Capacity

N/A 21500 lbf

Radial Static Load Capacity

N/A 16100 lbf

Seal Type

N/A Contact with Slinger

Series

N/A UC200