COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
GRA100-NPP-B-AS2/V Radial Insert Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A GRA100-NPP-B-AS2/V

Bore Diameter

N/A 1.0000 in

Bore Type

N/A Round

Finish/Coating

N/A Uncoated

Inner Ring Width

N/A 31 mm

Locking Device

N/A Eccentric Collar

Operating Temperature Range

N/A -20 to 120 ºC

Outer Ring Width

N/A 0.59060 in

Outside Diameter

N/A 52 mm

Radial Dynamic Load Capacity

N/A 3150 lbf

Radial Static Load Capacity

N/A 1760 lbf

Seal Type

N/A Contact Seal

Series

N/A GRA..-NPP-B-AS2

Weight

N/A 0.48 lb