COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Bore Diameter

Inner Ring Width

Outer Ring Width

Outside Diameter

N/A INA (Schaeffler) GY..-KRR-B-AS2 Series 1.2500 Inch (in) Bore Diameter Ball Insert Bearing N/A 1.2500 in N/A 1.6889 in N/A 0.8860 in N/A 2.8346 in
N/A INA (Schaeffler) GRA..-NPP-B-AS2 Series 1.0000 Inch (in) Bore Diameter Ball Insert Bearing N/A 1.0000 in N/A 31 mm N/A 0.59060 in N/A 52 mm
N/A INA (Schaeffler) G..-KRR-B-AS2 Series 1.5000 Inch (in) Bore Diameter Ball Insert Bearing N/A 1.5000 in N/A 2.2244 in N/A 0.9250 in N/A 3.1496 in
N/A INA (Schaeffler) G..-KRR-B-AS2 Series 1.9375 Inch (in) Bore Diameter Ball Insert Bearing N/A 1.9375 in N/A 2.4724 in N/A 1.0390 in N/A 3.5433 in
N/A INA (Schaeffler) G..-KRR-B-AS2 Series 1.3750 Inch (in) Bore Diameter Ball Insert Bearing N/A 1.3750 in N/A 2.0196 in N/A 0.8860 in N/A 2.8346 in
N/A INA (Schaeffler) GAY..-NPP-B-AS2 Series 0.6250 Inch (in) Bore Diameter Ball Insert Bearing N/A 0.6250 in N/A 22 mm N/A 0.4720 in N/A 1.5748 in
N/A INA (Schaeffler) GRA..-NPP-B-AS2 Series 0.8750 Inch (in) Bore Diameter Ball Insert Bearing N/A 0.8750 in N/A 31 mm N/A 0.59060 in N/A 52 mm
N/A INA (Schaeffler) G..-KRR-B-AS2 Series 1.2500 Inch (in) Bore Diameter Ball Insert Bearing N/A 1.2500 in N/A 2.0196 in N/A 0.8860 in N/A 2.8346 in
N/A INA (Schaeffler) GAY..-NPP-B-AS2 Series 1.0000 Inch (in) Bore Diameter Ball Insert Bearing N/A 1.0000 in N/A 27 mm N/A 0.5910 in N/A 2.0472 in
N/A INA (Schaeffler) G..-KRR-B-AS2 Series 1.4375 Inch (in) Bore Diameter Ball Insert Bearing N/A 1.4375 in N/A 2.0196 in N/A 0.8860 in N/A 2.8346 in
N/A INA (Schaeffler) G..-KRR-B-AS2 Series 0.7500 Inch (in) Bore Diameter Ball Insert Bearing N/A 0.7500 in N/A 1.7204 in N/A 0.6540 in N/A 1.8504 in
N/A INA (Schaeffler) GRA..-NPP-B-AS2 Series 1.2500 Inch (in) Bore Diameter Ball Insert Bearing N/A 1.2500 in N/A 1.0000 in N/A 0.7480 in N/A 2.8346 in
N/A INA (Schaeffler) GY..-KRR-B-AS2 Series 0.8750 Inch (in) Bore Diameter Ball Insert Bearing N/A 0.8750 in N/A 1.3425 in N/A 0.6540 in N/A 2.0472 in
N/A INA (Schaeffler) G..-KRR-B-AS2 Series 1.1875 Inch (in) Bore Diameter Ball Insert Bearing N/A 1.1875 in N/A 48.5 mm N/A 0.81250 in N/A 2.4409 in
N/A INA (Schaeffler) GRA..-NPP-B-AS2 Series 1.4375 Inch (in) Bore Diameter Ball Insert Bearing N/A 1.4375 in N/A 1.0000 in N/A 0.7480 in N/A 2.8346 in
N/A INA (Schaeffler) G..-KRR-B-AS2 Series 0.6250 Inch (in) Bore Diameter Ball Insert Bearing N/A 0.6250 in N/A 1.4724 in N/A 0.6540 in N/A 1.5748 in
N/A INA (Schaeffler) 15 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A 15 mm N/A 19 mm N/A 12 mm N/A 40 mm
N/A INA (Schaeffler) 55 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A 55 mm N/A 32.5 mm N/A 25 mm N/A 100 mm
N/A INA (Schaeffler) 35 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A 35 mm N/A N/A 21 mm N/A 80 mm
N/A INA (Schaeffler) 80 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A 80 mm N/A 73 mm N/A 41 mm N/A 170 mm
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1