COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UC205-014D1 Bearing Insert
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UC205-014D1

Series

N/A UC2

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 0.8750 in

Bore Type

N/A Round

Duty Type

N/A Standard Duty

Fillet Radius

N/A 0.0394 in

Finish/Coating

N/A Uncoated

Inside Ring Width

N/A 1.3425 in

Locking Device

N/A Set Screw Collar

Operating Temperature Range

N/A -40 to 250 ºF

Outside Ring Width

N/A 0.6693 in

Outside Diameter

N/A 2.0472 in

Overall Width

N/A 1.3425 in

Radial Dynamic Load Capacity

N/A 3150 lbf

Radial Static Load Capacity

N/A 1760 lbf

Seal Type

N/A Contact Seal

Weight

N/A 0.5 lb