Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Inside Ring Width |
Overall Width |
|---|---|---|---|---|---|
| 01981761 | N/A NTN SNPS Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A SNPS115RR2 | Bore Diameter N/A 2.0000 in | Inside Ring Width N/A 1.6929 in | Overall Width N/A 1.6929 in |
| 01981851 | N/A NTN WPS Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A WPS103GRC | Bore Diameter N/A 1.1875 in | Inside Ring Width N/A 1.4370 in | Overall Width N/A 1.9055 in |
| 02166120 | N/A NTN AS2 Series 52 Millimeter (mm) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A AS205D1 | Bore Diameter N/A 25 mm | Inside Ring Width N/A 27 mm | Overall Width N/A 27 mm |
| 02283216 | N/A NTN UELS Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UELS206-103D1NR | Bore Diameter N/A 1.1875 in | Inside Ring Width N/A 1.4370 in | Overall Width N/A 1.9055 in |
| 02283084 | N/A NTN UCX Series 100 Millimeter (mm) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UCX10D1 | Bore Diameter N/A 50 mm | Inside Ring Width N/A 55.6 mm | Overall Width N/A 55.60 mm |
| 02283105 | N/A NTN UEL2 Series 85 Millimeter (mm) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UEL209D1 | Bore Diameter N/A 45 mm | Inside Ring Width N/A 42.8 mm | Overall Width N/A 56.30 mm |
| 01607758 | N/A NTN ASS2 Series 47 Millimeter (mm) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A ASS204N | Bore Diameter N/A 20 mm | Inside Ring Width N/A 25 mm | Overall Width N/A 25 mm |
| 00591473 | N/A NTN UC3 Series 100 Millimeter (mm) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC309D1 | Bore Diameter N/A 45 mm | Inside Ring Width N/A 57 mm | Overall Width N/A 57 mm |
| 02066434 | N/A NTN UK2 Series 72 Millimeter (mm) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UK207D1 | Bore Diameter N/A 35 mm | Inside Ring Width N/A 29 mm | Overall Width N/A 29 mm |
| 03639490 | N/A NTN NPC Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A NPC107RPC | Bore Diameter N/A 1.4375 in | Inside Ring Width N/A 1.0000 in | Overall Width N/A 1.5315 in |
| 03736287 | N/A NTN SNPS Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A SNPS107RR | Bore Diameter N/A 1.4375 in | Inside Ring Width N/A 1.3780 in | Overall Width N/A 1.3780 in |
| 02166149 | N/A NTN UC3 Series 6.2992 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC315-300D1 | Bore Diameter N/A 3.0000 in | Inside Ring Width N/A 3.2283 in | Overall Width N/A 3.2283 in |
| 02283079 | N/A NTN UCX Series 85 Millimeter (mm) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UCX08D1 | Bore Diameter N/A 40 mm | Inside Ring Width N/A 49.20 mm | Overall Width N/A 49.200 mm |
| 01981861 | N/A NTN A-UEL2 Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A A-UEL209-112D1 | Bore Diameter N/A 1.7500 in | Inside Ring Width N/A 1.6850 in | Overall Width N/A 2.2165 in |
| 00584459 | N/A NTN UEL2 Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UEL210-115D1 | Bore Diameter N/A 1.9375 in | Inside Ring Width N/A 1.9370 in | Overall Width N/A 2.4685 in |
| 00591197 | N/A NTN AS2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A AS204-012 | Bore Diameter N/A 0.7500 in | Inside Ring Width N/A 0.9843 in | Overall Width N/A 0.9843 in |
| 00584470 | N/A NTN UEL2 Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UEL211-203D1 | Bore Diameter N/A 2.1875 in | Inside Ring Width N/A 2.1850 in | Overall Width N/A 2.8110 in |
| 01453863 | N/A NTN ASS2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A ASS205-100NR | Bore Diameter N/A 1.0000 in | Inside Ring Width N/A 1.0630 in | Overall Width N/A 1.0630 in |
| 02247759 | N/A NTN ASS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A ASS206-104NR | Bore Diameter N/A 1.2500 in | Inside Ring Width N/A 1.1417 in | Overall Width N/A 1.1417 in |
| 02299081 | N/A NTN AS2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A AS204-012D1 | Bore Diameter N/A 0.7500 in | Inside Ring Width N/A 0.9843 in | Overall Width N/A 0.9843 in |
| 04544684 | N/A NTN UCS2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UCS207-107LD1N | Bore Diameter N/A 1.4375 in | Inside Ring Width N/A 1.6890 in | Overall Width N/A 1.689 in |
| 01981817 | N/A NTN A-UC Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A A-UC209-112D1 | Bore Diameter N/A 1.7500 in | Inside Ring Width N/A 1.9370 in | Overall Width N/A 1.9370 in |
| 00586432 | N/A NTN AS2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A AS207-107 | Bore Diameter N/A 1.4375 in | Inside Ring Width N/A 1.3386 in | Overall Width N/A 1.3386 in |
| 02282756 | N/A NTN UC3 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC305-100D1 | Bore Diameter N/A 1.0000 in | Inside Ring Width N/A 1.4961 in | Overall Width N/A 1.4961 in |
| 03080504 | N/A NTN UC3 Series 120 Millimeter (mm) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC311D1 | Bore Diameter N/A 55 mm | Inside Ring Width N/A 66 mm | Overall Width N/A 66 mm |