COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UEL309-111D1
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UEL309-111D1

Series

N/A UEL3

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 1.6875 in

Bore Type

N/A Round

Duty Type

N/A Heavy-Duty

Fillet Radius

N/A 0.0787 in

Finish/Coating

N/A Uncoated

Inside Ring Width

N/A 1.6890 in

Locking Device

N/A Eccentric Collar

Locking Device Part Number

N/A UELF309-111D1 UELFL309-111D1 UELFLU309-111D1 UELP309-111D1 UELPL309-111D1

Maximum Speed

N/A 3100 rpm

Operating Temperature Range

N/A -40 to 250 ºF

Outside Ring Width

N/A 1.1417 in

Outside Diameter

N/A 3.9370 in

Overall Width

N/A 2.3110 in

Radial Dynamic Load Capacity

N/A 11900 lbf

Radial Static Load Capacity

N/A 7200 lbf

Seal Type

N/A Contact Seal

Weight

N/A 3.43 lb