COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
AELS205N Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A AELS205N

Series

N/A AELS2

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 25 mm

Bore Type

N/A Round

Duty Type

N/A Standard Duty

Fillet Radius

N/A 1 mm

Finish/Coating

N/A Uncoated

Inside Ring Width

N/A 21.5 mm

Locking Device

N/A Eccentric Collar

Maximum Speed

N/A 5900 rpm

Operating Temperature Range

N/A -40 to 120 ºC

Outside Ring Width

N/A 15 mm

Outside Diameter

N/A 52 mm

Overall Width

N/A 31 mm

Radial Dynamic Load Capacity

N/A 14000 N

Radial Static Load Capacity

N/A 7800 N

Seal Type

N/A Contact Seal

Weight

N/A 0.44 lb