COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
ASS207-106N
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A ASS207-106N

Series

N/A ASS2

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 1.3750 in

Bore Type

N/A Round

Duty Type

N/A Standard Duty

Fillet Radius

N/A 0.0591 in

Finish/Coating

N/A Uncoated

Inside Ring Width

N/A 1.3386 in

Locking Device

N/A 2 to 120º Set Screw Collar

Maximum Speed

N/A 4200 rpm

Operating Temperature Range

N/A -40 to 250 ºF

Outside Ring Width

N/A 0.6693 in

Outside Diameter

N/A 2.8346 in

Overall Width

N/A 1.3386 in

Radial Dynamic Load Capacity

N/A 5800 lbf

Radial Static Load Capacity

N/A 3450 lbf

Seal Type

N/A Contact Seal

Weight

N/A 0.84 lb