COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UC318D1 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UC318D1

Series

N/A UC3

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 90 mm

Bore Type

N/A Round

Duty Type

N/A Heavy-Duty

Fillet Radius

N/A 3 mm

Finish/Coating

N/A Uncoated

Inside Ring Width

N/A 96 mm

Locking Device

N/A Set Screw Collar

Maximum Speed

N/A 1600 rpm

Operating Temperature Range

N/A -40 to 120 ºC

Outside Ring Width

N/A 49 mm

Outside Diameter

N/A 190 mm

Overall Width

N/A 96 mm

Radial Dynamic Load Capacity

N/A 143000 N

Radial Static Load Capacity

N/A 107000 N

Seal Type

N/A Contact Seal

Weight

N/A 16.58 lb