COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UCS210LD1NR Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCS210LD1NR

Series

N/A UCS2

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 50 mm

Bore Type

N/A Round

Duty Type

N/A Standard Duty

Fillet Radius

N/A 1.5 mm

Finish/Coating

N/A Uncoated

Inside Ring Width

N/A 51.6 mm

Locking Device

N/A 2 to 120º Set Screw Collar

Maximum Speed

N/A 3100 rpm

Operating Temperature Range

N/A -40 to 120 ºC

Outside Ring Width

N/A 24 mm

Outside Diameter

N/A 90 mm

Overall Width

N/A 51.60 mm

Radial Dynamic Load Capacity

N/A 35000 N

Radial Static Load Capacity

N/A 23200 N

Seal Type

N/A Contact Seal

Weight

N/A 1.92 lb