COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UELS211-203D1NR
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UELS211-203D1NR

Series

N/A UELS

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 2.1875 in

Bore Type

N/A Round

Duty Type

N/A Standard Duty

Fillet Radius

N/A 0.0787 in

Finish/Coating

N/A Uncoated

Inside Ring Width

N/A 2.1850 in

Locking Device

N/A Eccentric Collar

Operating Temperature Range

N/A -40 to 250 ºF

Outside Ring Width

N/A 0.9843 in

Outside Diameter

N/A 3.9370 in

Overall Width

N/A 2.8110 in

Radial Dynamic Load Capacity

N/A 9800 lbf

Radial Static Load Capacity

N/A 6550 lbf

Seal Type

N/A Contact Seal

Weight

N/A 3.5600 lb