COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UK322D1 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UK322D1

Series

N/A UK3

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 110 mm

Bore Type

N/A Tapered 1:12

Duty Type

N/A Intermediate Duty

Finish/Coating

N/A Uncoated

Inside Ring Width

N/A 80 mm

Locking Device

N/A Adapter Mount

Operating Temperature Range

N/A -40 to 120 ºC

Outside Ring Width

N/A 59 mm

Outside Diameter

N/A 240 mm

Overall Width

N/A 80 mm

Radial Dynamic Load Capacity

N/A 205000 N

Radial Static Load Capacity

N/A 179000 N

Seal Type

N/A Contact Seal

Weight

N/A 27.78 lb