COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UC215D1 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UC215D1

Series

N/A UC2

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 75 mm

Bore Type

N/A Round

Duty Type

N/A Standard Duty

Fillet Radius

N/A 2 mm

Finish/Coating

N/A Uncoated

Inside Ring Width

N/A 77.8 mm

Locking Device

N/A Set Screw Collar

Maximum Speed

N/A 2100 rpm

Operating Temperature Range

N/A -40 to 120 ºC

Outside Ring Width

N/A 34 mm

Outside Diameter

N/A 130 mm

Overall Width

N/A 77.80 mm

Radial Dynamic Load Capacity

N/A 66000 N

Radial Static Load Capacity

N/A 49500 N

Seal Type

N/A Contact Seal

Weight

N/A 5.15 lb