COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UEL312-207D1 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UEL312-207D1

Series

N/A ULE3

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 2.4375 in

Bore Type

N/A Round

Duty Type

N/A Heavy-Duty

Fillet Radius

N/A 0.0984 in

Finish/Coating

N/A Uncoated

Inside Ring Width

N/A 2.4370 in

Locking Device

N/A Eccentric Collar

Maximum Speed

N/A 2400 rpm

Operating Temperature Range

N/A -40 to 250 ºF

Outside Ring Width

N/A 1.4173 in

Outside Diameter

N/A 5.1181 in

Overall Width

N/A 3.126 in

Radial Dynamic Load Capacity

N/A 18400 lbf

Radial Static Load Capacity

N/A 11700 lbf

Seal Type

N/A Contact Seal

Weight

N/A 6.70 lb