COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UEL309-112D1 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UEL309-112D1

Series

N/A ULE3

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 1.7500 in

Bore Type

N/A Round

Duty Type

N/A Heavy-Duty

Fillet Radius

N/A 0.0787 in

Finish/Coating

N/A Uncoated

Inside Ring Width

N/A 1.6890 in

Locking Device

N/A Eccentric Collar

Maximum Speed

N/A 3100 rpm

Operating Temperature Range

N/A -40 to 250 ºF

Outside Ring Width

N/A 1.1417 in

Outside Diameter

N/A 3.9370 in

Overall Width

N/A 2.3110 in

Radial Dynamic Load Capacity

N/A 11900 lbf

Radial Static Load Capacity

N/A 7200 lbf

Seal Type

N/A Contact Seal