COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UCS214 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCS214

Series

N/A UCS2

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 70 mm

Bore Type

N/A Round

Duty Type

N/A Standard Duty

Fillet Radius

N/A 2 mm

Finish/Coating

N/A Uncoated

Inside Ring Width

N/A 74.6 mm

Locking Device

N/A 2 to 120º Set Screw Collar

Operating Temperature Range

N/A -40 to 120 ºC

Outside Ring Width

N/A 33 mm

Outside Diameter

N/A 125 mm

Overall Width

N/A 74.60 mm

Radial Dynamic Load Capacity

N/A 62000 N

Radial Static Load Capacity

N/A 44000 N

Seal Type

N/A Contact Seal

Weight

N/A 4.94 lb