Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A SUC210 |
Series |
N/A SUC |
Bearing Material |
N/A Stainless Steel |
Bore Diameter |
N/A 50 mm |
Bore Type |
N/A Round |
Fillet Radius |
N/A 1 mm |
Finish/Coating |
N/A Uncoated |
Inside Ring Width |
N/A 51.6 mm |
Locking Device |
N/A Set Screw Collar |
Operating Temperature Range |
N/A -40 to 120 ºC |
Outside Ring Width |
N/A 24 mm |
Outside Diameter |
N/A 90 mm |
Overall Width |
N/A 51.60 mm |
Radial Dynamic Load Capacity |
N/A 27500 N |
Radial Static Load Capacity |
N/A 23700 N |
Seal Type |
N/A Contact Seal |