Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A SUC206 |
Series |
N/A SUC |
Bearing Material |
N/A Stainless Steel |
Bore Diameter |
N/A 30 mm |
Bore Type |
N/A Round |
Fillet Radius |
N/A 0.5 mm |
Finish/Coating |
N/A Uncoated |
Inside Ring Width |
N/A 38.1 mm |
Locking Device |
N/A Set Screw Collar |
Operating Temperature Range |
N/A -40 to 120 ºC |
Outside Ring Width |
N/A 19 mm |
Outside Diameter |
N/A 62 mm |
Overall Width |
N/A 38.10 mm |
Radial Dynamic Load Capacity |
N/A 15300 N |
Radial Static Load Capacity |
N/A 11500 N |
Seal Type |
N/A Contact Seal |