COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
50BTL42 2012 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 50BTL42

Bushing Bore Range

N/A 0.5000 to 2.0000 in

Bushing Size

N/A 2012

Bushing Type

N/A Taper Lock Bushing

Chain Number

N/A 50

Chain Pitch Size

N/A 5/8 in

Hardened Teeth

N/A No

Length Through Bore

N/A 1.2500 in

UPC Code

N/A 097039372116

Material

N/A Steel

Number of Strands Across

N/A 1

Number of Teeth

N/A 42

Pitch Diameter

N/A 8.364 in

Pitch Type

N/A Single

Tooth Width

N/A 0.3430 in

Weight

N/A 5.9 lb