COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
60BTL17 1610 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 60BTL17

Bushing Bore Range

N/A 0.5000 to 1.6250 in

Bushing Size

N/A 1610

Bushing Type

N/A Taper Lock Bushing

Chain Number

N/A 60

Chain Pitch Size

N/A 3/4 in

Hardened Teeth

N/A Yes

Length Through Bore

N/A 1 in

Material

N/A Steel

Number of Strands Across

N/A 1

Number of Teeth

N/A 17

Pitch Diameter

N/A 4.082 in

Pitch Type

N/A Single

Tooth Width

N/A 0.459 in