COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
AL422 Leaf Chain
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A AL422

Breaking Strength

N/A 3700 lb

Lacing Size

N/A 2 x 2

Link Plate Height

N/A 0.4090 in

Link Plate Thickness

N/A 0.0600 in

Material

N/A Steel

Pitch Size

N/A 0.5 in

Pin Diameter

N/A 0.1560 in

Width Between Outer Plates

N/A 0.331 in

Weight

N/A 0.250 lb