COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 25 of 46 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Breaking Strength

Lacing Size

Pitch Size

Pin Diameter

N/A Tsubaki (UST) 4 x 4 Lacing Size Leaf Chain N/A N/A 4 x 4 N/A 1.2500 in N/A
N/A Tsubaki (UST) 6 x 6 Lacing Size Leaf Chain N/A 66000 lb N/A 6 x 6 N/A 1.2500 in N/A 0.3730 in
N/A Tsubaki (UST) 4 x 4 Lacing Size Leaf Chain N/A 63400 lb N/A 4 x 4 N/A 1.5000 in N/A 0.4370 in
N/A Tsubaki (UST) 6 x 6 Lacing Size Leaf Chain N/A 95000 lb N/A 6 x 6 N/A 1.5000 in N/A 0.4370 in
N/A Tsubaki (UST) 2 x 2 Lacing Size Leaf Chain N/A 3700 lb N/A 2 x 2 N/A 0.5 in N/A 0.1560 in
N/A Tsubaki (UST) 4 x 4 Lacing Size Leaf Chain N/A 7500 lb N/A 4 x 4 N/A 0.5 in N/A 0.1560 in
N/A Tsubaki (UST) 2 x 2 Lacing Size Leaf Chain N/A N/A 2 x 2 N/A 0.6250 in N/A
N/A Tsubaki (UST) 4 x 4 Lacing Size Leaf Chain N/A 12300 lb N/A 4 x 4 N/A 0.6250 in N/A 0.2000 in
N/A Tsubaki (UST) 6 x 6 Lacing Size Leaf Chain N/A 18500 lb N/A 6 x 6 N/A 0.6250 in N/A 0.2000 in
N/A Tsubaki (UST) 2 x 2 Lacing Size Leaf Chain N/A 8600 lb N/A 2 x 2 N/A 0.7500 in N/A 0.2340 in
N/A Tsubaki (UST) 4 x 4 Lacing Size Leaf Chain N/A 17200 lb N/A 4 x 4 N/A 0.7500 in N/A 0.2340 in
N/A Tsubaki (UST) 6 x 6 Lacing Size Leaf Chain N/A 25800 lb N/A 6 x 6 N/A 0.7500 in N/A 0.2340 in
N/A Tsubaki (UST) 4 x 4 Lacing Size Leaf Chain N/A 29100 lb N/A 4 x 4 N/A 1 in N/A 0.3110 in
N/A Tsubaki (UST) 6 x 6 Lacing Size Leaf Chain N/A N/A 6 x 6 N/A 1 in N/A
N/A Tsubaki (UST) 2 x 3 Lacing Size Leaf Chain N/A 31700 lb N/A 2 x 3 N/A 1.2500 in N/A 0.4400 in
N/A Tsubaki (UST) 3 x 4 Lacing Size Leaf Chain N/A 48500 lb N/A 3 x 4 N/A 1.2500 in N/A 0.4400 in
N/A Tsubaki (UST) 4 x 4 Lacing Size Leaf Chain N/A 63400 lb N/A 4 x 4 N/A 1.2500 in N/A 0.4370 in
N/A Tsubaki (UST) 4 x 6 Lacing Size Leaf Chain N/A 63400 lb N/A 4 x 6 N/A 1.2500 in N/A 0.4400 in
N/A Tsubaki (UST) 6 x 6 Lacing Size Leaf Chain N/A 95200 lb N/A 6 x 6 N/A 1.2500 in N/A 0.4370 in
N/A Tsubaki (UST) 2 x 3 Lacing Size Leaf Chain N/A N/A 2 x 3 N/A 1.5000 in N/A
N/A Tsubaki (UST) 3 x 4 Lacing Size Leaf Chain N/A 67200 lb N/A 3 x 4 N/A 1.5000 in N/A 0.5000 in
N/A Tsubaki (UST) 4 x 6 Lacing Size Leaf Chain N/A 83600 lb N/A 4 x 6 N/A 1.5000 in N/A 0.5000 in
N/A Tsubaki (UST) 3 x 4 Lacing Size Leaf Chain N/A 87000 lb N/A 3 x 4 N/A 1.7500 in N/A 0.5600 in
N/A Tsubaki (UST) 4 x 6 Lacing Size Leaf Chain N/A N/A 4 x 6 N/A 1.7500 in N/A
N/A Tsubaki (UST) 2 x 3 Lacing Size Leaf Chain N/A N/A 2 x 3 N/A 2.0000 in N/A
1 - 25 of 46 | Results Per Page | View | Unit of Measure
1 2