COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
AL666 Leaf Chain
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A AL666

Breaking Strength

N/A 25800 lb

Lacing Size

N/A 6 x 6

Link Plate Height

N/A 0.6140 in

Link Plate Thickness

N/A 0.0940 in

Material

N/A Steel

Pitch Size

N/A 0.7500 in

Pin Diameter

N/A 0.2340 in

Width Between Outer Plates

N/A 1.278 in

Weight

N/A 1.85 lb