COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
BL446 Leaf Chain
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A BL446

Breaking Strength

N/A 10600 lb

Lacing Size

N/A 4 x 6

Link Plate Height

N/A 0.4700 in

Link Plate Thickness

N/A 0.0800 in

Material

N/A Steel

Pitch Size

N/A 0.5 in

Pin Diameter

N/A 0.2000 in

Standards Met

N/A American National Standards Institute (ANSI B29.8)

Width Between Outer Plates

N/A 0.929 in

Weight

N/A 1.11 lb