COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
BL634 Leaf Chain
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A BL634

Breaking Strength

N/A 21500 lb

Lacing Size

N/A 3 x 4

Link Plate Height

N/A 0.7100 in

Link Plate Thickness

N/A 0.1300 in

Material

N/A Steel

Pitch Size

N/A 0.7500 in

Pin Diameter

N/A 0.3120 in

Standards Met

N/A American National Standards Institute (ANSI B29.8)

Width Between Outer Plates

N/A 1.041 in

Weight

N/A 1.8 lb