COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
BL866 Leaf Chain
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A BL866

Breaking Strength

N/A 69500 lb

Lacing Size

N/A 6 x 6

Link Plate Height

N/A 0.9500 in

Link Plate Thickness

N/A 0.1600 in

Material

N/A Steel

Pitch Size

N/A 1 in

Pin Diameter

N/A 0.3800 in

Standards Met

N/A American National Standards Institute (ANSI B29.8)

Width Between Outer Plates

N/A 2.098 in

Weight

N/A 4.50 lb