COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
BL1023 Leaf Chain
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A BL1023

Breaking Strength

N/A 31700 lb

Lacing Size

N/A 2 x 3

Link Plate Height

N/A 1.1850 in

Link Plate Thickness

N/A 0.1900 in

Material

N/A Steel

Pitch Size

N/A 1.2500 in

Pin Diameter

N/A 0.4400 in

Standards Met

N/A American National Standards Institute (ANSI B29.8)

Width Between Outer Plates

N/A 1.138 in

Weight

N/A 3.14 lb