COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
BL534 LEAF 100FT Reel Chain
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A BL534

Lacing Size

N/A 3 x 4

Pitch Size

N/A 0.6250 in

Weight

N/A 1.14 lb