COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
BL634 Chain (10 FT Long) (M/F Ends)
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A BL634

Lacing Size

N/A 3 x 4

Pitch Size

N/A 0.7500 in

Weight

N/A 1.8 lb