Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A ZARN4075-TV |
Axial Dynamic Load Capacity |
N/A 13300 lbf |
Axial Static Load Capacity |
N/A 36600 lbf |
Bearing Type |
N/A Needle Roller/Axial Cylindrical Roller |
Bore Diameter |
N/A 40 mm |
Cage Material |
N/A Plastic |
Closure Type |
N/A Open |
Fillet Radius |
N/A 0.6 mm |
Maximum Speed |
N/A 1600 rpm4400 rpm |
Operating Temperature Range |
N/A -30 to 120 ºC |
Outside Diameter |
N/A 75 mm |
Overall Width |
N/A 54 mm |
Radial Bearing Outside Diameter |
N/A 65 mm |
Radial Dynamic Load Capacity |
N/A 6200 lbf |
Radial Static Load Capacity |
N/A 11900 lbf |
Series |
N/A ZARN |
Thrust Bearing Type |
N/A Double-Direction |
Weight |
N/A 2.38 lb |