Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A ZARF2068-TV |
Axial Dynamic Load Capacity |
N/A 7500 lbf |
Axial Static Load Capacity |
N/A 17100 lbf |
Bearing Type |
N/A Needle Roller/Axial Cylindrical Roller |
Bore Diameter |
N/A 20 mm |
Cage Material |
N/A Plastic |
Closure Type |
N/A Open |
Fillet Radius |
N/A 0.6 mm |
Maximum Speed |
N/A 2000 rpm7000 rpm |
Operating Temperature Range |
N/A -30 to 120 ºC |
Outside Diameter |
N/A 68 mm |
Overall Width |
N/A 46 mm |
Radial Bearing Outside Diameter |
N/A 42 mm |
Radial Dynamic Load Capacity |
N/A 3300 lbf |
Radial Static Load Capacity |
N/A 5000 lbf |
Series |
N/A ZARF |
Thrust Bearing Type |
N/A Double-Direction |
Weight |
N/A 1.48 lb |