Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A ZARF40115-L-TV |
Axial Dynamic Load Capacity |
N/A 26300 lbf |
Axial Static Load Capacity |
N/A 70800 lbf |
Bearing Type |
N/A Needle Roller/Axial Cylindrical Roller |
Bore Diameter |
N/A 40 mm |
Cage Material |
N/A Plastic |
Closure Type |
N/A Open |
Fillet Radius |
N/A 0.6 mm |
Maximum Speed |
N/A 1200 rpm3700 rpm |
Operating Temperature Range |
N/A -30 to 120 ºC |
Outside Diameter |
N/A 115 mm |
Overall Width |
N/A 93 mm |
Radial Bearing Outside Diameter |
N/A 60 mm |
Radial Dynamic Load Capacity |
N/A 8500 lbf |
Radial Static Load Capacity |
N/A 16600 lbf |
Series |
N/A ZARF |
Thrust Bearing Type |
N/A Double-Direction |
Weight |
N/A 7.92 lb |