COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
CTRY-3.50-R
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A CTRY-3.50-R

Series

N/A CTRY-R

Bearing Element

N/A Tapered Rollers

Bore Diameter

N/A 1.1250 in

Closure Type

N/A Sealed

Lubrication Type

N/A Regreasable

UPC Code

N/A 00841946131607

Operating Temperature [Max]

N/A 250 ºF

Overall Width

N/A 2.0630 in

Radial Dynamic Load Capacity

N/A 17600 lbf

Radial Static Load Capacity

N/A 27200 lbf

Roller Diameter

N/A 3.5000 in

Roller Material

N/A Carbon Steel

Roller Shape

N/A Crowned

Roller Width

N/A 2.0000 in

Seal Type

N/A Rubber Dual Lip

Axial Dynamic Load Capacity

N/A 5750 lbf

Axial Static Load Capacity

N/A 13100 lbf

Weight

N/A 4.23 lb

Features & Benefits

Features & Benefits

N/A
  • Crowned Track Rollers have a spherical body profile and are used to reduce the effects of misalignment by better distributing load
  • Crowned rollers are also used in rotary applications to minimize scrubbing or skidding