Item # |
Item Name |
Bore Diameter |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
|---|---|---|---|---|---|
| 04400361 | N/A PCI Procal Inc. CDCY Series 9.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 3.7550 in | Radial Dynamic Load Capacity N/A 210600 lbf | Radial Static Load Capacity N/A 337200 lbf | Roller Diameter N/A 9.0000 in |
| 04400358 | N/A PCI Procal Inc. CDCY Series 6.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 2.2500 in | Radial Dynamic Load Capacity N/A 102000 lbf | Radial Static Load Capacity N/A 155500 lbf | Roller Diameter N/A 6.0000 in |
| 01470893 | N/A PCI Procal Inc. YCCF Series 3.2500 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 1.0000 in | Radial Dynamic Load Capacity N/A 17620 lbf | Radial Static Load Capacity N/A 49820 lbf | Roller Diameter N/A 3.2500 in |
| 04400356 | N/A PCI Procal Inc. CDCY Series 4.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 1.2500 in | Radial Dynamic Load Capacity N/A 47200 lbf | Radial Static Load Capacity N/A 67200 lbf | Roller Diameter N/A 4.0000 in |
| 01470883 | N/A PCI Procal Inc. YCCF Series 2.2500 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 0.6250 in | Radial Dynamic Load Capacity N/A 8090 lbf | Radial Static Load Capacity N/A 21140 lbf | Roller Diameter N/A 2.2500 in |
| 01470903 | N/A PCI Procal Inc. YCCF Series 6.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 2.2500 in | Radial Dynamic Load Capacity N/A 61690 lbf | Radial Static Load Capacity N/A 160900 lbf | Roller Diameter N/A 6.0000 in |
| 04400352 | N/A PCI Procal Inc. CDCY Series 10.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 4.2550 in | Radial Dynamic Load Capacity N/A 260700 lbf | Radial Static Load Capacity N/A 424800 lbf | Roller Diameter N/A 10.0000 in |
| 04400355 | N/A PCI Procal Inc. CDCY Series 3.5000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 1.1250 in | Radial Dynamic Load Capacity N/A 36000 lbf | Radial Static Load Capacity N/A 50100 lbf | Roller Diameter N/A 3.5000 in |
| 01470901 | N/A PCI Procal Inc. YCCF Series 5.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 1.7500 in | Radial Dynamic Load Capacity N/A 53590 lbf | Radial Static Load Capacity N/A 135900 lbf | Roller Diameter N/A 5.0000 in |
| 01470890 | N/A PCI Procal Inc. YCCF Series 3.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 1.0000 in | Radial Dynamic Load Capacity N/A 17620 lbf | Radial Static Load Capacity N/A 49820 lbf | Roller Diameter N/A 3.0000 in |
| 04400353 | N/A PCI Procal Inc. CDCY Series 3.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 1.0000 in | Radial Dynamic Load Capacity N/A 27600 lb | Radial Static Load Capacity N/A 38000 lb | Roller Diameter N/A 3.0000 in |
| 01470898 | N/A PCI Procal Inc. YCCF Series 4.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 1.2500 in | Radial Dynamic Load Capacity N/A 30270 lbf | Radial Static Load Capacity N/A 89540 lbf | Roller Diameter N/A 4.0000 in |
| 04400357 | N/A PCI Procal Inc. CDCY Series 5.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 1.7500 in | Radial Dynamic Load Capacity N/A 71000 lbf | Radial Static Load Capacity N/A 104700 lbf | Roller Diameter N/A 5.0000 in |
| 01470896 | N/A PCI Procal Inc. YCCF Series 3.5000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 1.1250 in | Radial Dynamic Load Capacity N/A 23630 lbf | Radial Static Load Capacity N/A 63250 lbf | Roller Diameter N/A 3.5000 in |
| 01470885 | N/A PCI Procal Inc. YCCF Series 2.5000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 0.7500 in | Radial Dynamic Load Capacity N/A 11720 lbf | Radial Static Load Capacity N/A 32900 lbf | Roller Diameter N/A 2.5000 in |
| 04400360 | N/A PCI Procal Inc. CDCY Series 8.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 3.2550 in | Radial Dynamic Load Capacity N/A 169200 lbf | Radial Static Load Capacity N/A 267500 lbf | Roller Diameter N/A 8.0000 in |
| 01470888 | N/A PCI Procal Inc. YCCF Series 2.7500 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 0.7500 in | Radial Dynamic Load Capacity N/A 11720 lbf | Radial Static Load Capacity N/A 32900 lbf | Roller Diameter N/A 2.7500 in |
| 04400359 | N/A PCI Procal Inc. CDCY Series 7.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 2.7500 in | Radial Dynamic Load Capacity N/A 132400 lbf | Radial Static Load Capacity N/A 204800 lbf | Roller Diameter N/A 7.0000 in |
| 04400354 | N/A PCI Procal Inc. CDCY Series 3.2500 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 1.0000 in | Radial Dynamic Load Capacity N/A 27600 lbf | Radial Static Load Capacity N/A 38000 lbf | Roller Diameter N/A 3.2500 in |
| 01470882 | N/A PCI Procal Inc. YCCF Series 2.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 0.6250 in | Radial Dynamic Load Capacity N/A 8090 lbf | Radial Static Load Capacity N/A 21140 lbf | Roller Diameter N/A 2.0000 in |
| 09325015 | N/A PCI Procal Inc. YCCF Series 8.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 3.2550 in | Radial Dynamic Load Capacity N/A 111400 lbf | Radial Static Load Capacity N/A 288200 lbf | Roller Diameter N/A 8.0000 in |
| 07148642 | N/A PCI Procal Inc. YCCF Series 9.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 3.7550 in | Radial Dynamic Load Capacity N/A 151400 lbf | Radial Static Load Capacity N/A 366860 lbf | Roller Diameter N/A 9.0000 in |
| 07148636 | N/A PCI Procal Inc. YCCF Series 10.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 4.2550 in | Radial Dynamic Load Capacity N/A 160480 lbf | Radial Static Load Capacity N/A 431130 lbf | Roller Diameter N/A 10.0000 in |
| 07148637 | N/A PCI Procal Inc. YCCF Series 12.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 4.2550 in | Radial Dynamic Load Capacity N/A 160480 lbf | Radial Static Load Capacity N/A 431130 lbf | Roller Diameter N/A 12.0000 in |
| 07148638 | N/A PCI Procal Inc. YCCF Series 14.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 4.2550 in | Radial Dynamic Load Capacity N/A 160480 lbf | Radial Static Load Capacity N/A 431130 lbf | Roller Diameter N/A 14.0000 in |