COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
CTRY-7.00-R
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A CTRY-7.00-R

Series

N/A CTRY-R

Bearing Element

N/A Tapered Rollers

Bore Diameter

N/A 2.7500 in

Closure Type

N/A Sealed

Lubrication Type

N/A Regreasable

UPC Code

N/A 00841946133700

Operating Temperature [Max]

N/A 250 ºF

Overall Width

N/A 3.8750 in

Radial Dynamic Load Capacity

N/A 42400 lbf

Radial Static Load Capacity

N/A 79800 lbf

Roller Diameter

N/A 7.0000 in

Roller Material

N/A Carbon Steel

Roller Shape

N/A Crowned

Roller Width

N/A 3.75 in

Seal Type

N/A Rubber Lip

Axial Dynamic Load Capacity

N/A 17400 lbf

Axial Static Load Capacity

N/A 48400 lbf

Weight

N/A 30.07 lb

Features & Benefits

Features & Benefits

N/A
  • Crowned Track Rollers have a spherical body profile and are used to reduce the effects of misalignment by better distributing load
  • Crowned rollers are also used in rotary applications to minimize scrubbing or skidding