COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
YCF-20.00-S Cam Follower Yoke Style
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A YCF-20.00-S

Series

N/A YCF

Bearing Element

N/A Needle Rollers

Bore Diameter

N/A 4.2550 in

Closure Type

N/A Sealed

Lubrication Type

N/A Regreasable

UPC Code

N/A 00841946109545

Operating Temperature [Max]

N/A 250 ºF

Overall Width

N/A 5.5000 in

Radial Dynamic Load Capacity

N/A 160480 lbf

Radial Static Load Capacity

N/A 431130 lbf

Roller Diameter

N/A 20.0000 in

Roller Material

N/A Carbon Steel

Roller Shape

N/A Cylindrical

Roller Width

N/A 5.2500 in

Seal Type

N/A Moly-Filled Nylon Lip

Weight

N/A 433.530 lb

Features & Benefits

Features & Benefits

N/A
  • Plain/Cylindrical Cam Followers effectively carry radial loads
  • For heavy side loads, Plain Cam Followers can be positioned vertically to act as side guides