COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
N210 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A N210

Series

N/A N

Bearing Material

N/A High Speed Steel

Bore Diameter

N/A 50 mm

Bore Type

N/A Straight

Closure Type

N/A Open

Dynamic Load Rating

N/A 4900 kgf

Fillet Radius

N/A 1 mm

Finish/Coating

N/A Uncoated

Flanges

N/A (2) Inner Ring

Internal Clearance

N/A C0

Maximum Speed

N/A 9000 rpm

Outside Ring Width

N/A 20 mm

Outside Diameter

N/A 90 mm

Overall Width

N/A 20 mm

Precision Rating

N/A Not Rated

Ring Separation

N/A Separable Outer Ring

Number of Rows

N/A Single-Row

Weight

N/A 1.05 lb