Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 01447712 | N/A NTN NJ Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NJ311C4 | Bore Diameter N/A 55 mm | Outside Diameter N/A 120 mm | Overall Width N/A 29 mm |
| 03973344 | N/A NTN NU Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU215G1C3 | Bore Diameter N/A 75 mm | Outside Diameter N/A 130 mm | Overall Width N/A 25 mm |
| 02280822 | N/A NTN MR Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MR1305EL | Bore Diameter N/A 25 mm | Outside Diameter N/A 62 mm | Overall Width N/A 17 mm |
| 03499942 | N/A NTN MR Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MR1208EL | Bore Diameter N/A 40 mm | Outside Diameter N/A 80 mm | Overall Width N/A 18 mm |
| 03557487 | N/A NTN NU Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU311ET2XC3 | Bore Diameter N/A 55 mm | Outside Diameter N/A 120 mm | Overall Width N/A 29 mm |
| 00141001 | N/A NTN NU Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU209 | Bore Diameter N/A 45 mm | Outside Diameter N/A 85 mm | Overall Width N/A 19 mm |
| 01447753 | N/A NTN NU Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU213 | Bore Diameter N/A 65 mm | Outside Diameter N/A 120 mm | Overall Width N/A 23 mm |
| 01447681 | N/A NTN N Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A N220 | Bore Diameter N/A 100 mm | Outside Diameter N/A 180 mm | Overall Width N/A 34 mm |
| 02109062 | N/A NTN NJ Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NJ308C3 | Bore Diameter N/A 40 mm | Outside Diameter N/A 90 mm | Overall Width N/A 23 mm |
| 01616957 | N/A NTN NJ Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NJ205 | Bore Diameter N/A 25 mm | Outside Diameter N/A 52 mm | Overall Width N/A 15 mm |
| 02311887 | N/A NTN NJ Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NJ206EG1C3 | Bore Diameter N/A 30 mm | Outside Diameter N/A 62 mm | Overall Width N/A 16 mm |
| 03080368 | N/A NTN NJ Series 105 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NJ321C4 | Bore Diameter N/A 105 mm | Outside Diameter N/A 225 mm | Overall Width N/A 49 mm |
| 02441383 | N/A NTN NU Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU310G1 | Bore Diameter N/A 50 mm | Outside Diameter N/A 110 mm | Overall Width N/A 27 mm |
| 02288638 | N/A NTN MU Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MU5207UM | Bore Diameter N/A 35 mm | Outside Diameter N/A 72 mm | Overall Width N/A 1.0625 in |
| 03735972 | N/A NTN MA Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MA1316EL | Bore Diameter N/A 80 mm | Outside Diameter N/A 170 mm | Overall Width N/A 39 mm |
| 00141045 | N/A NTN NU Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU310C3 | Bore Diameter N/A 50 mm | Outside Diameter N/A 110 mm | Overall Width N/A 27 mm |
| 02280833 | N/A NTN MR Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MR5206EL | Bore Diameter N/A 30 mm | Outside Diameter N/A 62 mm | Overall Width N/A 0.9375 in |
| 02757395 | N/A NTN N10 Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A N1012HSKC0NAP4 | Bore Diameter N/A 60 mm | Outside Diameter N/A 95 mm | Overall Width N/A 18 mm |
| 01361168 | N/A NTN NU Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU218G1C3 | Bore Diameter N/A 90 mm | Outside Diameter N/A 160 mm | Overall Width N/A 30 mm |
| 02194239 | N/A NTN MU Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MU1308TV | Bore Diameter N/A 40 mm | Outside Diameter N/A 90 mm | Overall Width N/A 23 mm |
| 02165213 | N/A NTN N Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A N313C3 | Bore Diameter N/A 65 mm | Outside Diameter N/A 140 mm | Overall Width N/A 33 mm |
| 04918794 | N/A NTN NU Series 140 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU228 | Bore Diameter N/A 140 mm | Outside Diameter N/A 250 mm | Overall Width N/A 42 mm |
| 03643260 | N/A NTN NU Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU2212G1C3 | Bore Diameter N/A 60 mm | Outside Diameter N/A 110 mm | Overall Width N/A 28 mm |
| 02069854 | N/A NTN SL04 Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A SL04-5008NR | Bore Diameter N/A 40 mm | Outside Diameter N/A 68 mm | Overall Width N/A 38 mm |
| 04354761 | N/A NTN NU Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU314EG1 | Bore Diameter N/A 70 mm | Outside Diameter N/A 150 mm | Overall Width N/A 35 mm |