COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
MA1306EL Cylindrical Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A MA1306EL

Series

N/A MA

Bearing Material

N/A Hardened Alloy Steel

Bore Diameter

N/A 30 mm

Bore Type

N/A Straight

Cage Material

N/A Composite Steel

Closure Type

N/A Open

Dynamic Load Rating

N/A 55000 N

Fillet Radius

N/A 1.02 mm

Finish/Coating

N/A Uncoated

Flanges

N/A (2) Outer Ring

Internal Clearance

N/A CN

Operating Temperature Range

N/A -40 to 120 ºC

Outside Ring Width

N/A 19 mm

Outside Diameter

N/A 72 mm

Overall Width

N/A 19 mm

Precision Rating

N/A International Organization for Standardization (ISO) Class 0

Ring Separation

N/A Separable Inner Ring

Number of Rows

N/A Single-Row

Static Load Rating

N/A 56500 N

Weight

N/A 0.9 lb