COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
N320C3 Cylindrical Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A N320C3

Series

N/A N

Bearing Material

N/A Hardened Alloy Steel

Bore Diameter

N/A 100 mm

Bore Type

N/A Straight

Cage Material

N/A Pressed Steel

Closure Type

N/A Open

Dynamic Load Rating

N/A 299000 N

Fillet Radius

N/A 2.5 mm

Finish/Coating

N/A Uncoated

Flanges

N/A (2) Inner Ring

Internal Clearance

N/A C3

Maximum Speed

N/A 3800 rpm

Operating Temperature Range

N/A -40 to 120 ºC

Outside Diameter

N/A 215 mm

Overall Width

N/A 47 mm

Precision Rating

N/A International Organization for Standardization (ISO) Class 0

Ring Separation

N/A Separable Outer Ring

Number of Rows

N/A Single-Row

Static Load Rating

N/A 335000 N

Weight

N/A 16.67 lb