COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
MU1922DAHV Cylindrical Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A MU1922DAHV

Series

N/A MU

Bearing Material

N/A Hardened Alloy Steel

Bore Diameter

N/A 110 mm

Bore Type

N/A Straight

Cage Material

N/A One-Piece Steel

Closure Type

N/A Open

Dynamic Load Rating

N/A 87000 N

Fillet Radius

N/A 1.52 mm

Finish/Coating

N/A Uncoated

Flanges

N/A (1) Inner Ring (2) Outer Ring

Internal Clearance

N/A CN

Operating Temperature Range

N/A -40 to 120 ºC

Outside Diameter

N/A 5.9081 in

Overall Width

N/A 20 mm

Precision Rating

N/A International Organization for Standardization (ISO) Class 0

Number of Rows

N/A Single-Row

Static Load Rating

N/A 137000 N

Weight

N/A 2.10 lb