COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
MUB1305UDM Cylindrical Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A MUB1305UDM

Series

N/A MU

Bearing Material

N/A Steel

Bore Diameter

N/A 25 mm

Bore Type

N/A Straight

Cage Material

N/A No Cage

Closure Type

N/A Open

Dynamic Load Rating

N/A 9600 lb

Fillet Radius

N/A 1.02 mm

Finish/Coating

N/A Uncoated

Flanges

N/A (1) Outer Ring (2) Inner Ring

Internal Clearance

N/A C0

Outside Ring Width

N/A 17 mm

Outside Diameter

N/A 62 mm

Overall Width

N/A 17 mm

Precision Rating

N/A Not Rated

Ring Separation

N/A Non-Separable

Number of Rows

N/A Single-Row

Static Load Rating

N/A 8900 lb

Weight

N/A 0.55 lb