COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
N324G1C3 Cylindrical Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A N324G1C3

Series

N/A N

Bearing Material

N/A Hardened Alloy Steel

Bore Diameter

N/A 120 mm

Bore Type

N/A Straight

Cage Material

N/A High Strength Machined Brass Rivetless with Square Holes

Closure Type

N/A Open

Dynamic Load Rating

N/A 450000 N

Fillet Radius

N/A 3 mm

Finish/Coating

N/A Uncoated

Flanges

N/A (2) Inner Ring

Internal Clearance

N/A C3

Maximum Speed

N/A 3200 rpm

Operating Temperature Range

N/A -40 to 120 ºC

Outside Ring Width

N/A 55 mm

Outside Diameter

N/A 260 mm

Overall Width

N/A 55 mm

Precision Rating

N/A International Organization for Standardization (ISO) Class 0

Ring Separation

N/A Separable Outer Ring

Number of Rows

N/A Single-Row

Static Load Rating

N/A 510000 N

Weight

N/A 30.64 lb